E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® VL Seal®
The Turcon® VL-Seal® has been developed over the last few years as a new generation, unidirectional rod and piston seal. The design is based on the latest sealing theories and practical experience, tested both in-house and in conjunction with customers, to give optimised performance. The design features the Stepseal® back pumping effect. The Turcon® VL-Seal®™ uses standard sized O-Rings and are offered to suit MIL-G-5514F and AS4716 grooves.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 9.47 - 405.75 mm | 41.4 MPa | -54°C +200°C | 15 m/s |
| .372" - 15" | 6004 psi | -65°F +392°F | 49 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top