no-flash aircraft seals
no-flash aircraft seals

Turcon® Variseal® W

The Turcon® Variseal® W is a single acting sealing element optimised for low to medium pressure fluid sealing.
Available in both piston and rod configurations, metric and AS4716 sizes. The unique characteristic of the slant coil spring, means the spring force is relatively constant over a wide deformation range, giving a controllable and constant friction.
The chemical resistance of the Turcon® material and metallic slant coil spring gives almost universal compatibility with fluids or chemicals and its wide temperature range allows it to be used under extreme conditions. In addition, the Turcon® Variseal® M2 has unlimited shelf life.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
6 - 2500 mm20 MPa-70°C +260°C15 m/s
.236" - 98"2900 psi-70°F +260°F49 ft/s

Catalogs

Turcon® Variseal®

Click to open

Turcon® Variseal®

(English) PDF 650KB

泛塞密封件

(CN Simplified) PDF 4431KB

ターコン®バリシール®

(Japanese) PDF 963KB

Turcon® Variseal®

(Russian) PDF 3207KB

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Aerospace Sealing Systems (complete Aerospace catalog)

(English) PDF 581KB

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

Follow us