no-flash aircraft seals
no-flash aircraft seals

Turcon® T-Seal

The Turcon® T-Seal consists of a T-shaped elastomeric sealing element supported by a Turcon® Back-up ring on both sides.
The T-Seal provides a stable base, the semi-circular lip configuration ensuring positive sealing. The side flanges, which form the seal base, offer excellent resistance to rolling and an effective platform to position and energise the anti-extrusion rings.
T-Seals have been used extensively in arduous aircraft applications, both as Rod and Piston seals, where long life and zero leakage are requirements.
A full range of sizes are offered to suit all MIL-G-5514F and AS4716 grooves. Custom designs available on request.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active
Slydring® and Wear Ring installation

Technical details

Ø RangeStatic PressureTemp RangeVelocity
1.93 - 405.75 mm35 MPa-54°C +200°C3 m/s
.076" - 15"5076 psi-65.2°F +392°F9 ft/s

Catalogs

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Aerospace Sealing Systems (complete Aerospace catalog)

(English) PDF 26171KB

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us