E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® Double Delta® II
The original seal design developed to improve the performance of the O-Ring and Back-up ring used in the MIL-G-5514F grooves. The Turcon® Double Delta® II is a double-acting sealing element which is energized by an elastomer O-Ring. The design demonstrates good friction properties, stick-slip free starting and excellent dry running.
A full range of sizes are offered to suit all MIL-G-5514F and AS4716 grooves. Custom designs available on request.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 1.93 - 405.75 mm | 41.4 MPa | -54°C +200°C | 15 m/s |
| .076" - 15" | 6004 psi | -65.2°F +392°F | 49 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Catalogs
Aerospace Sealing Systems (complete Aerospace catalog)
Click to openProduct Range Aerospace Sealing Solutions
Click to openPrint Version
To the top