E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Turcon® CX(S) Seal
The Turcon® CX(S) is a single-acting sealing system combining a stepped elastomer energiser with a low friction Turcon® sealing element. Specifically manufactured to tight tolerances, the stepped elastomer energiser achieves controlled interference, exerting a constant and uniform loading on the Turcon® Cap.
The small elastomer lip profile, affords excellent leakage control under static and low temperature dynamic conditions, while still maintaining low levels of breakout and running friction.
Turcon® CX(S) Seals have been used extensively in arduous aircraft applications as Rod seals, where low friction, long service life and minimal leakage are requirements. A full range of sizes are offered to suit all MIL-G-5514F and AS4716 grooves. Custom designs available on request.
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 1.93 - 405.75 mm | 41.4 MPa | -54°C +200°C | 3 m/s |
| .076" - 15" | 6004 psi | -65.2°F +392°F | 9 ft/s |
Latest news
Print Version
To the top