no-flash aircraft seals
no-flash aircraft seals

Turcon® Hatseal® II

The Turcon® Hatseal® II is one of the original high performance seals developed by Shamban for the aircraft industry. Designed for demanding aerospace applications, it is operating successfully in both military and commercial hydraulic components. The Turcon® Hatseal® II combines the low leakage advantages of an elastomer contact seal and the long life characteristics of Turcon® contact seals.

A full range of sizes are offered to suit all MIL-G-5514F and AS4716 grooves. Custom designs available on request.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
9.47 - 405.75 mm35 MPa-54°C +200°C3 m/s
.372" - 15"5076 psi-65.2°F +392°F9 ft/s

Catalogs

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Aerospace Sealing Systems (complete Aerospace catalog)

(English) PDF 26171KB

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us