no-flash aircraft seals
no-flash aircraft seals

Turcon® AQ Seal® 5

The Turcon® AQ Seal® 5 is a patented development of the proven standard AQ Seal®. The Turcon® AQ Seal® 5 is a double-acting piston seal designed for reciprocating or helical applications. Comprising a dynamic sealing element in Turcon®, with a limited footprint elastomeric QUAD-RING® seal, inserted centrally into its sealing face. The seal ring is energised by two elastomeric O-Rings. The Turcon® AQ Seal® 5 is highly recommended in applications requiring media separation.

A range of sizes in the 300 and 400 series are offered to suit MIL-G-5514F and AS4716 bores. Custom designs available on request.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
47.42 - 405.75 mm35 MPa-54°C +200°C3 m/s
1.8" - 15"5076 psi-65.2°F +392°F9 ft/s

Catalogs

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Aerospace Sealing Systems (complete Aerospace catalog)

(English) PDF 26171KB

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us