E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
O-Ring
Simple in shape, the O-Ring is most commonly used in static sealing applications where simple, cost-effective leak tight performance is required.
O-Rings can be supplied against all internationally recognised size standards, and can be produced in all aerospace type elastomers. These include Nitriles (NBR), Ethylene Propylene Dieme Monomers (EPDMs), Fluorosilicones (FVMQ), Fluorocarbons (FKM) and Perfluoroelastomers (FFKM), including the almost universally chemically resistant Isolast®.
Non-standard sized O-Rings are available on request. In addition, special O-Rings can be supplied with their flashline in a specified position on the seal or inspected to stringent criteria, if required.
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 1.93 - 405.75 mm | 10 MPa | -54°C +325°C | 0.5 m/s |
| .076" - 15" | 1450 psi | -65.2°F +617°F | 1.6 ft/s |
Latest news
Print Version
To the top