no-flash aircraft seals
no-flash aircraft seals

Grooved Turcon® Plus Seal® II

The double-acting Grooved Turcon® Plus Seal® II is a superior slipper seal design. The contoured seal cap is formed to match the lemon shaped elastomer ring, allowing more room for cap thickness, extending service life. Friction is reduced by activating the cap equally over its width and through the grooves in the cap. For maximum system pressures of 41.4 Mpa (6000 psi) we recommend the use of Turcon® Stakbaks®.

A full range of sizes are offered to suit all MIL-G-5514F and AS4716 grooves. Custom designs available on request.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
1.93 - 405.75 mm41.4 MPa-54°C +200°C15 m/s
.076" - 15"6004 psi-65°F +392°F49 ft/s

Catalogs

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Aerospace Sealing Systems (complete Aerospace catalog)

(English) PDF 26171KB

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

CAD Downloads

CAD - Service

Only for registered members Login New? Register here

Follow us