E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Back-up Ring
Back-up Rings are commonly used to protect seals from the effects of extrusion when pressurised adjacent to a housing gap.
A wide range is available to suit all seals and grooves. Usual configurations are Spiral, Scarf cut, Uncut and Concave and materials range from Virgin Polytetrafluoroethylene (PTFE), through the range of filled grades, up to the high modulus grades of engineering thermoplastics.
Back-up Rings can be used statically or dynamically, over a broad temperature and pressure range.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 1.93 - 405.75 mm | 41.4 MPa | -54°C +200°C | 0.5 m/s |
| .076" - 15" | 6004 psi | -65.2°F +392°F | 1.6 ft/s |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top