E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Inflatable Seals
Inflatable seals are individually designed and manufactured to satisfy exacting customer specifications, with applications including canopy seals for military aircraft.The seals are either bonded in position or designed to be mechanically restrained by the use of retaining plates.Inflatable seals normally include fabric reinforcement and can also be made conductive. An FEA (Finite Element Analysis) service is available to assist in design of this seal type.
Application Range
Technical details
| Static Pressure | Temp Range |
|---|---|
| 0.69 MPa | -60°C +250°C |
| 100 psi | -76°F +482°F |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top