no-flash aircraft seals
no-flash aircraft seals

Fire Seals

These are dual-purpose components, acting as pressure seals, as well as being barriers for fire containment. Fire seals are elastomeric, with glass or ceramic reinforcement. They are commonly tested to ISO 2685, which dictates that the seals withstand an applied flame of 1100°C for 15 minutes, without failure. Fire seals can also be made in conductive variants for RFI screening.

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active

Technical details

Ø RangeStatic PressureTemp Range
50 - 2000 mm0.1 MPa-60°C +1100°C

Catalogs

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

Follow us