E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Environmental Seals
Environmental seals encompass a broad range of products developed to satisfy various customer requirements and include hatch seals. These can be fabric reinforced to meet load and deformation requirements, attached to the assembly by the use of moulded lugs, located into pre-drilled holes. An extensive range of polymers is available for manufacture of environmental seals, allowing them to satisfy most operational conditions. An FEA (Finite Element Analysis) service is available to assist in design of this seal type.
Application Range
Technical details
| Ø Range | Static Pressure | Temp Range |
|---|---|---|
| 20 - 2000 mm | 0.1 MPa | -60°C +250°C |
| 0.787" - 78" | 14 psi | -76°F +482°F |
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top