no-flash aircraft seals
no-flash aircraft seals

Diaphragms

All diaphragms are custom designed to suit the requirements of an application and can either be manufactured from fabric-reinforced or thin membrane rubber-only material. Higher pressures can be accommodated, by increasing the burst resistance, with synthetic fabric reinforcement. This also gives the advantages of extended product life, reduced deformation and allows the use of thinner sections to improve sensitivity of control. Diaphragms are commonly used in aircraft fuel systems, for example in control and metering valves.

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active
Diaphragms installation

Technical details

Static PressureTemp Range
1.5 MPa-54°C +200°C
217 psi-65.2°F +392°F

Catalogs

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Aerospace Sealing Systems (complete Aerospace catalog)

(English) PDF 26171KB

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

Follow us