no-flash aircraft seals
no-flash aircraft seals

Bonded Seals

The Bonded Seal comprises a metal annulus, square or rectangular in section, to which an elastomeric ring of trapezoidal section is bonded. Developed to replace copper type washers in high-pressure hydraulic and pneumatic threaded connections, the metal ring resists the pressure bursting forces and limits the deformation of the elastomeric element. This prevents over-compression and extrusion.
The standard type Bonded Seal is supplemented by a range of self-centering Bonded Seals that eliminate the possibility of leakage, by ensuring it is properly centered during assembly. Available in a wide range of aerospace and defense released materials.
Custom designs are also available.

Application Range
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active

Technical details

Ø RangeStatic PressureTemp Range
M3 - M75250 MPa-65°C +200°C
M3 - M7536259 psi-85°F +392°F

Catalogs

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

Follow us