E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Airframe Seals
This is a broad family of products, individually developed and manufactured for unique applications. In general, these seals are static and offer low friction and good abrasion resistance characteristics.They are typically used for the aerodynamic sealing of doors, windows, ailerons, spoilers, canopies, hatches and panels.
Airframe seals are typically bonded into place and can be made conductive. They can also be strategically reinforced, to offer the load and deformation properties required for variable working conditions. An FEA (Finite Element Analysis) service is available to assist in design of this seal type.
Technical details
| Static Pressure | Temp Range |
|---|---|
| 0.1 MPa | -60°C +250°C |
| 14 psi | -76°F +482°F |
Latest news
Print Version
To the top