What would you like to do?

Print Close

Films and Animations

Films and Animations

High speed rotary shaft seals

High speed rotary shaft seals: Turcon® Varilip® PDR is featured in this video.


Turcon® Varilip® PDR is the optimum solution for high-speed rotating applications. With low friction and stick-slip-free running, the seal reduces temperature generation, permits higher peripheral speeds and lowers power consumption.

Other languages

This film is also available in High Definition (HD) so you may watch it in full screen mode after setting it to 720p.