What would you like to do?

Print Close

Films and Animations

Films and Animations

High-pressure rotary shaft seal for chemical processing: Turcon® Variseal® PS

High-pressure rotary shaft seals designed for severe service conditions are featured in this video.


Specifically developed for chemical processing applications, Variseal® PS gives superior sealing. Compatible with virtually all chemicals, the seal has ultra-low leach out with no outgassing. It is suitable for piston, rod, face, rotary, reciprocating and static situations in medical, semiconductor and specialized chemical processing.

Other languages

This film is also available in High Definition (HD) so you may watch it in full screen mode after setting it to 720p.