What would you like to do?

Print Close

Semiconductor

Semiconductor

V-Ring® for rotary shafts

A unique all rubber seal for rotary shafts, V-Ring® offers the perfect solution to prevent ingress of media including dirt, dust and water while retaining lubricant. Typical applications are on chemical mechanical polish or wafer dicing equipment, where it operates at a velocity up to 12 m/s / 39 ft/s.

Recommended sealing materials:

FKM

Isolast® Fab Range™


Click here to find more information about our rotary seals and V-Rings.

Login

Follow us