Isolast® Fab Range™ Selection Guide
PDF 290KBE-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
GoIsolast® Fab Range™ offers the ultimate in elastomer sealing.
These high-performance Perfluoroelastomers (FFKM) are virtually inert and demonstrate almost universal chemical compatibility while operating at continuous temperatures up to 325°C/617°F.
Industry specific sealing
Isolast® Fab Range™ sealing materials are designed for a specific semiconductor processing environments:
- Isolast® J9610 for wet process applications - the highest level of chemical resistance.
- Isolast® J9630 for demanding mid-temperature plasma applications - minimal outgassing and weight loss.
- Isolast® J9650 for high-temperature wafer processing applications - ultra-high purity.
- Isolast® J9670 for high-temperature plasma applications - superior resistance to plasma erosion.
- Isolast® J9675 for dry/plasma wafer processes - excellent chemical resistance and minimal particulation.
- Isolast® J9680 for demanding dry process applications - demonstrates minimal outgassing and particle generation.
The Isolast® Fab Range™ sealing materials are available in standard and non-standard O-Rings, engineered molded seal designs or as bonded to metal sealing components. Seals are manufactured and packaged in a cleanroom environment.
To select the optimum material for your application use our online tools:
- Material search allows you to identify compounds that meet specific property requirements and those that comply to specific approvals or standards.
- Chemical compatibility check allows you to find the level of resistance of material groups to a broad range of media, both fluids or gases including those used within semiconductor manufacturing.
Latest news
Print Version
To the top