E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
GoHigh-temperature semiconductor wafer processing and plasma applications include Rapid Thermal Processing (RTP), Chemical Vapor Deposition (CVD) and dry plasma etch.
Maximum sealing performance
Seals must withstand temperatures above 300°C / 572°F with main requirements of low outgassing and minimum particle generation. Sealing materials from Trelleborg Sealing Solutions are proven to successfully operate at continuously elevated temperatures while withstanding demanding chemicals and media.
Recommended semiconductor sealing materials and products:
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top