Eliminating leakage
Sealing issue:
The seal in this application was required to pass two leakage tests— helium leakage could not exceed 10 cc/sec, and when sealing water, the seal had to be drop-free. Low friction was also required.
Solution:
Flanged
Turcon® Variseal® FW with a
Turcon® T05 jacket and medium-load Slantcoil® spring.
Result:
In this application the flanged Turcon® Variseal® FW was used to effectively eliminate leakage across the O.D., while the medium spring provided the correct load to achieve a balance between friction and sealability.
Service Conditions:
- 0 to 0,6 MPa / 0 to 90 psi
- 52°C to 200°C / 125°F to 392°F
- 0.4 rpm
- 0.05 m/s / 0.16 ft/s
- Hydrogen, Water, HCl
Products:
Turcon® Variseal® W Slantcoil-energized rod seal
Turcon® Variseal® FW Slantcoil-energized flange seal