Selected products for Propulsion technology
Aircraft Rotary Seals
Turcon® Roto Glyd Ring®
The double-acting Turcon® Roto Glyd Ring® is used to seal rods, axles, rotary swivels and steering units with rotary, helical or oscillating movement.
Bearings & Bushings
Hydraulic Piston Seals
Turcon® Stepseal® 2K
Hydraulics, machine operation, machine tools, mobile hydraulics
Turcon® Variseal® W2
Hydraulics, chemical industry, general mechanical applications, aggressive media, foodstuffs
Hydraulic Rod Seals
Turcon® Variseal® M2
Hydraulics, chemical industry, general mechanical applications, aggressive media, foodstuffs
Hydraulic Scrapers / Wipers
Hydraulic Wear Rings
Orkot® Slydring®
Hydraulics, general purpose, standard cylinders, high pressure
Turcite® Slydring®
Turcite® Slydring® prevents metal to metal contact between piston/rod and bore/gland and absorbs transverse loads.
O-Rings
Rotary Seals / Shaft Seals
Turcon® Roto Variseal®
General mechanical applications, chemical industry
STEFA System 500/3000/5000 Cassette Seals
STEFA System Cassette Seals are used in mobile hydraulics and construction machinery.