Oil & Gas Sealing Systems
PDF 3666KBE-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
O-Rings
Versatile elastomer sealing elements to A568 & ISO 3601-2
Back-up Rings
Optimizing O-Ring performance
Bonded Seals
For bolted connections
Turcon® Variseal® HF
Spring-energized face seal
Wills Rings®
The original metal O-Rings
FlexiMold®
Large diameter O-Rings and other seal profiles
Turcon® Double Delta®
The original slipper seal for existing grooves
Turcon® VL Seal®
Next generation unidirectional rod seal
Turcon® Glyd Ring® and Glyd Ring® T
Simple and reliable double-acting rod or piston seals
Turcon® AQ-Seal®
Offering effective sealing against two different media
Turcon® AQ-Seal® 5
Heavy duty version of the AQ Seal®
Turcon® Stepseal® 2K
Single-acting Rod or Piston seal
Turcon® Variseal® (PDF, 650 KB)
Spring-energized seal
Turcon® Excluder®
Excludes system contamination
Turcon® Roto Glyd Ring®
Rotary seal for low speed, high pressure applications
Turcon® Roto Variseal®
Spring-energized rotary seal
Turcon® Varilip® PDR
Mechanically retained sealing element
Polymer Bearings
Enhance sliding capabilities
Latest news
Print Version
To the top