tetrapak_bottom_forming
tetrapak_bottom_forming

Sanitary gaskets mean sanitary processes

Sanitary Gaskets

The primary function of sanitary gaskets is to seal pipe unions and joints in a sanitary fashion so that there is no dead space. These gaskets withstand extreme temperature, steam and aggressive chemicals associated with Steam-in-Place (SIP) and Clean-in-Place (CIP) regimes.

Complete range of sizes and materials

Sanitary gaskets come in a variety of sizes, including mini, standard, larger and metric. They are available in NBR, EPDM, FKM, PTFE, VMQ, FFKM, PTFE filled materials with Stainless Steel and sometimes special configurations such as bonded envelope gaskets.

Proven in rigorous testing

Our sanitary gaskets meet these stringent standards for purity: FDA Title 21 CFR 177.2600, 177.1550; USP Class VI, USP Cytotoxicity; 3-A and P3-A; ASME-BPE; NSF; CGMP; ISO 9001:2008 and QS9000:1998; European Pharmacopeia 3.1.9 and Animal-derived ingredient-free.

Sanitary gaskets from Trelleborg Sealing Solutions include:

  • Bonded Envelope Gasket - PTFE bonded to an EPDM rubber inner core
  • Validation Gasket - Allows the capture of real-time validation data: thermal mapping, meter fluids, withdraw fluid samples and facilitate validation using spore trap challenge test strips
  • Biological Gasket - Enables the use of a self-contained biological indicator in a sanitary process line
  • Gauge Guard - Isolates hot or caustic media from instrumentation
  • ANSI Flange 150# - Ideal for applications where low seating stress is required.
  • Smart Tracker - Miniature, battery-powered, stand-alone precision temperature recorder
  • Torque Nuts - Control clamp and gasket compression, eliminating over- or under-tightening
  • Others Including: standard gaskets, engraved gaskets, John Perry gaskets, clamps, APC fittings, Schedule 5 gaskets, I-Line and Q-Line gaskets, bevel seat gaskets, V²B vent gaskets, sanitary diffuser gaskets, perforated metal gaskets, orifice plate gaskets, sock screen and screen gaskets and controlled compression gaskets

Offering complete systems

We offer a complimentary group of products to satisfy process flow, fluid conditioning and process validation requirements. These include ultra-pure silicone hose and tubing (either bulk or cut to length, fittings and pressure-tested) and reusable fittings, as well as validation assist devices.

Follow us