E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Custom designs provide the optimum solution
For some critical applications, the best solution is a custom designed component, where material knowledge and a high level of technical design are united. The Trelleborg Sealing Solutions portfolio of engineered products is almost unlimited. This allows us to meet our aim of developing the optimum solution for each application, in terms of both value and functionality.
From simple product variations to complex gaskets
The product offering includes anything from relatively simple variations on a standard seal designs to diaphragms, with or without fiber reinforcement and complex gaskets. Sealing elements can also be bonded to housing substrates such as plastics or metal. These give almost total integrity, minimizing assembly, reducing overall production costs.
Supporting customers in proving custom designs
Working with customers to prove seals in application in our global research and development centers and test facilities, numerous tests can be carried out to make sure compounds perform to specific requirements. Additionally, using tools such as Finite Element Analysis (FEA), we can prove seal behavior in application in a virtual environment. While leading-edge test facilities, mean we can validate designs in a laboratory situation before the customer performs their field tests.
Latest news
Print Version
To the top