What would you like to do?

Print Close

Food and Pharmaceutical

Food and Pharmaceutical

A leader in fluid sealing

At the forefront of product design for fluid sealing situations, Trelleborg Sealing Solutions provides an unrivalled range of proprietary seals for dynamic linear applications. Our range of products is one of the broadest on the market, satisfying specific needs.

In addition to the three seals mentioned above, the fluid sealing range also includes the products Rimseal, L-Cup®, U-Cup, VL-Seal, Double-Delta®, AQ Seal® and Wynseal®.

Turcon® MF: the ideal material for hygienic applications

All fluid seals can be manufactured in Turcon® MF materials, which are specially engineered for aseptic applications. These compounds, with their compliance to all major approvals and almost total chemical compatibility, allow these geometries to be fully utilized in bioprocessing, food, beverage and pharmaceutical applications.

Find out more about Turcon® MF

Login

Follow us