tetrapak_bottom_forming
tetrapak_bottom_forming

Zurcon®: specialist engineered plastic based material

Zurcon

Zurcon® for reciprocating and oscillating situations

Zurcon® is the brand name for the Trelleborg Sealing Solutions range of engineered plastic based materials. Its friction characteristics mean it is ideal for reciprocating, very slow rotating and oscillating situations where high wear resistance is required.

Zurcon® Z80

Zurcon® Z80 has an operating temperature from -196°C to +80°C / -321°F to +176°F continuous use up to +125°C / +257°F for short periods. It is compatible with all water based and alkaline cleaning agents with steam cycles below +115°C / +239°F and compliant to FDA 21 CFR 177.1520.

Zurcon® Z2221

Zurcon® Z2221 is a proprietary polyurethane material specially developed for the manufacture of sealing elements. The material displays high wear resistance, low compression set and a wide operating temperature range from -30°C to +110°C / -22°F to +230°F. Compliant to 21 CFR 177.1680, it is suitable for use in various food applications where resistance is required. It is compatible with many water based and alkaline cleaning agents and with steam cycles below +115°C / +239°F.

Zurcon® Compounds
Z80For abrasive conditions and poor lubrication
FDA
Z2221Good for standard applications
FDA

Follow us