E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
GoExcellent performance in animal and vegetable fats
Acrylonitrile-Butadiene Rubber (NBR) is a good choice for applications where seals will not be exposed to harsh cleaning regimes, ozone or superheated steam. These materials are copolymers of butadiene and acrylonitrile. The percentage of these in the NBR formulation determines their performance characteristics.
NBR materials:
- Give good mechanical properties.
- Have long-term operating temperatures from -30°C to +100°C / -22°F to +212°F and up to 120°C / 248°F for short periods.
- Special formulations give good resistance to hydrocarbons of high aromatic content and water.
- Ideal for meat and poultry processing they have excellent performance in animal and vegetable fats.
Grades are available that are compliant to FDA 21 CFR177.2600 and 3-A standards.
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top