E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Standard FKM optimized for steam environments
Trelleborg Sealing Solutions has optimized the performance of our Fluoroelastomer (FKM) material range, engineering it to meet the specific criteria of the processing industry.
Materials demonstrate:
- good elevated temperature characteristics
- compatibility to acidic CIP fluid, fatty food products, food grade lubricants and oils.
The specialized V8T41 gives increased chemical compatibility with the capability to operate in steam environments up 170°C / 338°F.
Products:
O-Ring, Square Seal, Kantseal, Flat Seal, Gaskets, Diaphragms, also reinforced.
FKM can also be bonded to other materials and delivered as engineered parts in almost any design.
Areas of use:
- Especially suited for processes where there is contact with high fat media such as grease and oils or at high temperature.
- Typical applications include Mechanical Seals, Decanters, Separators, Pumps, Tanks, Valves, Heat Exchangers and equipment cleaned using CIP and SIP regimes.
FKM grades
| FKM and Resifluor™ 500 Grades | |
|---|---|
| V8605 80 Shore | • Very good operating characteristics • FDA and 3-A compliance |
| V8tT41 80 Shore | • Excellent long term sealing resistance • Proven in water steam tests up to 170°C / 338°F • Provides improved chemical resistance and extended life |
| Resifluor™ 500 VCT90 75 Shore | • Broadest chemical resistance of all FKM materials • Suitable for long term service in hostile environments where exposed to elevated temperatures and aggressive fluids, such as caustic solutions or polar solvents simultaneously |
Read about specific applications using FKM:
- Maximizing production in mix proof valves
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top