E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Safety valves are installed to protect critical equipment.
Sealing issue:
A major medical equipment manufacturer had an existing design of safety valve. The seal was contained within a three-piece assembly. The manufacturer wanted to increase the chemical resistance of the sealing element by specifying a FFKM material. Trelleborg Sealing Solutions believed by value engineering the complete assembly they could offer the customer a cost-effective sealing component that would improve integrity.
Sealing requirements:
- High chemical resistance
- Withstand CIP chemicals and operate in steam up to 150°C / 302°F
- Compliant with FDA and USP Class VI standards
Solution:
´With unique bonding technology, we were able to bond our Isolast® material to metal. This allowed the three separate components of the assembly to be produced as one item.
Result:
The resulting design of sealing element proved to be highly cost effective. Total cost was reduced by extending replacement intervals, a reduction in the amount of sealing material required and lower assembly costs. The component proved highly effective and the same concept is being used across their product range.
Find out about
Isolast®
Latest news
Print Version
To the top