E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Professional coffee machines need to brew up to 300 cups of coffee per hour. This puts high demands on all components, especially their seals.
Sealing issue:
In professional coffee machines, components are metal, as opposed to the plastic of the domestic models.
Harder surfaces combined with abrasive coffee beans mean that seals tend to wear quickly. A leading professional coffee machine producer worked with Trelleborg Sealing Solutions to maximize seal life with a target of 100,000 cycles before maintenance.
Sealing requirements:
- Cope with wear from abrasive coffee beans
- Compatible with fat and acids in process media
- Operate at a pressure of 16-bar/2320 psi in hot water
- Withstand CIP media
- FDA compliant
Solution:
To achieve the abrasion resistance the customer requested, the Turcon® Stepseal® surface was modified. Additionally a FDA compliant MF grade material was selected which was compatible with process the media, could withstand cleaning regimes and operate at high pressure.
Result:
In tests, the modified Turcon® Stepseal® design achieved the required cycles and is now fitted in a number of coffee machine models.
More information on
Turcon® MF
Find out about
Turcon® Stepseal® 2K
Latest news
Print Version
To the top