E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
GoThe Zurcon® range of materials is made up of high modulus compounds. They are recommended to support and protect sealing elements from conditions such as high-pressure, large clearance gaps and hardware deflections.
Exceptional Performance
These materials have high creep resistance and excellent shear properties giving superior protection from extrusion in Back-up Ring configurations.
To select the optimum material for your application use our online tools:
- Material search allows you to identify compounds that meet specific property requirements and those that comply to specific approvals or standards.
- Chemical compatibility check allows you to find the level of resistance of material groups to a broad range of media, both fluids or gases including those used within semiconductor manufacturing.
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top