E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
The customer wanted to replace the existing silicone O-Ring, which failed under compression set at high temperature. The new design had to maintain current rod and bore diameters and groove width.
In addition, the new design had to pass a pressure pulse test of 300,000 cycles, with stringent leakage requirements.
Solution
Standard Turcon® Variseal® M2 with a Turcon® T11 jacket and heavy load V-spring
Result
The specified seal passed the pressure cycle test, met all of the performance requirements, extended the operational life of the entire hot bleed air system, and reduced the required maintenance.
Service Conditions
- 0.4 to 1.2 MPa / 60 to 170 psi
- -54°C to +260°C / -65°F to +500°F
- Slow reciprocating / Static
- Hot Engine Bleed Air
Products
Turcon® Variseal® M2 (V-spring-energized rod seal)
Latest news
Print Version
To the top