E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Test stand to determine the capability of scrapers to block dust / dirt, that has been applied externally under defined conditions, from infiltrating into a hydraulic system. The foreign particles that have intruded into the system are collected in the plexiglass receptacles which may be seen in the center of the illustration. The oil contained in these receptacles is analyzed / examined for these impurities.
Technical Data
- Rod Diameter 0 - 50 mm / 0 - 1.968 inch
- Rod Velocity 0 - 0.5 mm/s / 0 - 0.001 ft/s
- Test Fluid HLP46 & Arizona Dust
- Pressure 0 - 5 MPa / 0 - 725 psi
- Stroke Length 200 mm / 7.874 inch
- Rod Deflection 0 - 0.5 mm / 0 - 0.0197 inch
- Oil Temperature +25 to +50 °C / +77 to +122 °F
Measurable
- Size & Amount of Sand Particles
- Rod Deflection
- Pressure
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top