E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
A general test stand for the determination of either tensile stress values or elongation of test specimens for materials subjected to specific elongation or stress values. This test stand may also be used to determine the frictional forces occurring at the contact surface of seals installed in cylinders (cylinders are not in operation for this test.)
Technical Data
- Rod Velocity 0 - 0.1 m/s / 0 - 0.328 ft/s
- Pressure 0 - 50 MPa / 0 - 7251 psi
- Stroke Length 500 mm / 19.685 inch
- Damper Force 10 kN
Measurable
- Friction
- Stroke Length
- Rod Velocity
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top