woman in laboratory - trelleborg sealing solutions
woman in laboratory - trelleborg sealing solutions

Rod Seal Test Rig

testing_stangenpruef

Another test stand for the examination of rod seals. There are, however, no permanently mounted test chambers installed within this equipment. The seals can be tested in almost any kind of cylinder provided by customers. The actuation of the testing cylinders is also carried out by means of a centrally arranged common drive cylinder.

Technical Data


  • Rod-Diameter 17 - 50 mm / 0.669 - 1.968 inch
  • Rod Velocity 0.001 - 0.4 m/s / 0.003 - 1.312 ft/s
  • Test Fluid HLP46
  • Pressure 0 - 20 MPa / 0 - 2900 psi
  • Stroke Length 0 - 250 mm / 0 - 9.842 inch
  • Oil Temperature +25 to +80 °C / +77 to +176 °F


Measurable


  • Leakage
  • Friction
  • Pressure
  • Rod Velocity
  • Oil Temperature
  • Stroke Length

Follow us