E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
Test stand with 2 x 4 chambers designed to hold a maximum of 16 radial oil seals. This test stand is intended to examine the operational performance of the ROS under the influence of temperature, rotary frequency and of other parameters, also under inclination / pitch of the complete system etc.
Technical Data
- Shaft-Diameter 20- 80 mm / 0.787 - 3.149 inch
- Shaft Velocity 8.000 /16.000 rpm
- Test Fluid HLP46
- Pressure 0 - 5 MPa / 0 - 725 psi
- Oil Temperature +25 to +80 (+120) °C / +77 to +176 (+248) °F
Measurable
- Leakage
- Pressure
- Oil Temperature
- Surface Temperature
- Frequency
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top