woman in laboratory - trelleborg sealing solutions
woman in laboratory - trelleborg sealing solutions

Deep Temperature Test

testing_kaeltekammer

The chamber is designed to hold a complete hydraulic cylinder. Its purpose is to examine the effects of low temperatures on the operating performance of a cylinder and of the installed seals.

Technical Data


  • Shaft-Diameter 36 and 40 mm / 1.41 and 1.57 inch
  • Shaft Velocity 0 - 0.2 m/s / 0 - 0.65 ft/s
  • Test Fluid Aeroshell Fluid 4
  • Pressure 0 - 15 MPa / 0 - 2175 psi
  • Oil Temperature -25 °C / -13 °F
  • Out of Center up to 0.3 mm / 0.0118 inch


Measurable


  • Leakage
  • Pressure
  • Shaft Velocity
  • Oil Temperature
  • Number of Cycles

Follow us