E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go
A special test stand to simulate factors that have an effect on shock absorbers during operational stress. The installed shock absorber is excited with several superimposed frequencies. The behavior of the seals is investigated for the duration of the running time demanded by the customer.
Technical Data
- Rod-Diameter 0 - 50 mm / 0 - 1.96 inch
- Rod Velocity 0.002 - 4.0 m/s / 0.0066 - 13.12 ft/s
- Test Fluid HLP46 , Automotive Fluids
- Stroke Length 200 mm / 7.87 inch
- Oil Temperature +25 to +110 °C / +77 to +230 °F
- Damper Force 25 kN
Measurable
- Leakage
- Friction
- Pressure
- Oil Temperature
- Stroke Length
- Rod Velocity
- Damper Force
Latest news
11-Jan-2012 Investments continue in Brazil
29-Nov-2011 International WorkBoat Show- Press Kit
Print Version
To the top