E-Catalog

E-Catalog

Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.

Go
woman in laboratory - trelleborg sealing solutions
woman in laboratory - trelleborg sealing solutions

Material Laboratory

These are some of the instruments used for testing the latest developments with Polytetrafluoroethylene (PTFE) at Trelleborg Sealing Solutions:

  • Specific Gravity (ASTM D 792, DIN ISO 1183-1)
  • Two instron 5566 tensile testers with extensometer and temperature cabinet Load cells from 200 N to 10 kN. (ASTM D4894, DIN 53455, ASTM D412, DIN 53504-S2)
  • Ball Indentation Hardness (DIN 53456, ISO 2039)
  • Shore D and Micro hardness tester (ASTM 2240 and DIN ISO 48)
  • Deformation Under load ASTM D 621
  • Creep according to ASTM D 621
  • Moisture Analyser, Moisture content of PTFE and fillers
  • Laser diffraction Determination of particle size distribution
  • Microscopes with digital processing facility

лаборатория за материали - Trelleborg Sealing Solutions

Follow us