E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go- Location: Modena, Italy
- Started in 1960 as GNL manufacturing duo cone & square bore seals
- Bought by Trelleborg Sealing Solutions in 2008
- Manufactures more than 300 different part numbers with outside diameters from 45mm up to 886mm/ 1.8in up to 35in for a wide variety of applications
- Special Mechanical Face Seals are developed and manufactured to customers requirements
Materials
Forged alloy steel ring:
- Material: 100Cr6 according to UNI 3097; DIN 100Cr6-W3; EURONORM 100Cr6; AISI 52100
- Hardness: HRc 63+/-3 according to UNI EN 10003-1
Rubber Rings:
- Nitrile Rubber (NBR) including special low temperature compounds
- Nitrile Rubber (NBR) 2 (Low temperatures)
- Hydrogenated Nitrile Rubber (HNBR)
- Silicone
- Fluoroelastomers (FPM)
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top