seals R&D - trelleborg sealing solutions
seals R&D - trelleborg sealing solutions

Trelleborg Sealing Solutions Bangalore (India)

  • Location: Bangalore, India
  • Established in 1998 at Bangalore, India, presently employed about 85 people
  • Production of high-quality precision seals in materials including Polytetrafluoroethylene (PTFE) and polyurethane (PU)
  • Facilitating Indian and LCE, LCA and Group company requirements
  • Product design and engineering supported by TSS Helsingor, TSS Fort Wayne, TSS Broomfield and TSS Bridgwater
  • ISO 9001 and ISO 14001 certified by LRQA
  • Production system based on MTO/MTS and quick response

TSS Bangalore location

Products

O-Ring energized PTFE seals

  • Stepseal® 2K
  • Glyd Ring®
  • Roto Glyd Ring® T, Roto Glyd Ring®
  • Excluder®
  • AQ Seal®
  • Double Delta®
  • Varilip® PDR seals
  • Variseal®
  • Rimseal®
  • Roto Glyd Ring® S
  • Vector Seal®
  • Spiral Back-up Ring

Materials

PTFE O-Ring

  • Turcon® (T01,T03,T05,T06,T08,T10,T24,T29,T40,T42,T46,T99)
  • Zurcon® (Z51,Z52,Z80)

Facilities

Seal manufacturing Bangalore, India

  • Facility includes Turcon® Tube manufacturing, Seal Machining Cell, Varilip® PDR Cell and Inspection and Material Test laboratory
  • Process improvements through SixSigma and SPC
  • Turcon® and Zurcon® Seals: 3mm to 450mm (0.12" to 17.7") diameter
  • Varilip® PDR Rotary Shaft Seals: 20mm to 250mm (0.78" to 9.8") diameter
  • Present Turcon® raw material production capability: up to 300mm diameter tubes

Follow us