E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go- Location: São Paulo, Brazil
- Manufactures seals for applications in industrial, aerospace and automotive segments for all markets in the Americas
- Established in São Jose dos Campos in 1999
- Low cost, high quality 1000 square meter facility
- Over 50 employees
- Modern production equipment, high quality raw material suppliers and a lean manufacturing philosophy
Products
- O-Rings
- Rubber gaskets
- Molded parts
- Varilip® PDR
- U-Cups
- WAE scrapers
- Wear rings
- Glyd Ring® T
- Stepseal® K
- Excluder®
- Roto Glyd Ring®
- AQ Seal®
- Backup ring CST seal
- PTFE rotary shaft seals
- Custom rubber molded products
Facilities
Certified to ISO 9001, ISO TS 16949, NBR 15100 (AS 9100) and working towards implementing ISO 14001at the end of the year 2009.
Five Production cells:
- Rubber-Compression Cell: produces more than 1.2 million O-Rings each month in FKM, FVQM and NBR for the automotive sector
- Rubber - Injection Cell: producing EPDM and NBR customized parts for radiators and mechanical seals applications
- PTFE Cell: producing Turcon® seals, Varilip® and PDR® lips with external diameter up to 400mm (15.7") using CNC machines
- TPU Cell: dedicated to production of polyurethane and polyacetal gaskets and wear rings
- PDR® Cell: dedicated to production of rotary shaft seals and Varilip®
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top