Metal Scraper | WM0000950-N7MSI
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 95.0 mm |
Groove Diameter,D3 H8 | 111.0 mm |
Chamfer, a min. | 2.0 mm |
Groove Width, L3 +0.2 | 8.5 mm |
Width, B | 8.0 mm |
Quality & Norms | |
---|---|
Comply with the recommendations of ISO 3320 | No |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |