Metal Scraper | WM0000250-NBMS0
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 25.0 mm |
Groove Diameter,D3 H8 | 38.0 mm |
Chamfer, a min. | 2.0 mm |
Groove Width, L3 +0.2 | 7.0 mm |
Width, B | 6.5 mm |
Quality & Norms | |
---|---|
Comply with the recommendations of ISO 3320 | Yes |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |