no-flash o-rings
no-flash o-rings

PTFE O-Ring

For axial static face or flange-type applications. Resistant to practically all chemicals and to high temperatures. Available in any required size.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric E-Catalog inch

Applikationer
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active

Tekniske detaljer

Ø RangeStatic PressureTemp RangeVelocity
0.5 - 1000 mm40 MPa-200°C +260°C-
.020˝ - 39˝5800 psi-325°F +500°F-

Vælg land

Kataloger

O-ringe Metric

Klik for at åbne

O-Rings & Back-up Rings metric

(English) PDF 3870KB

O型密封圈

(CN Simplified) PDF 6039KB

O-kroužky

(Czech) PDF 1224KB

Joints toriques

(Français) PDF 2327KB

O-Ring

(Deutsch) PDF 1725KB

O-Ringi

(Polish) PDF 10305KB

Juntas Tóricas

(Español) PDF 2457KB

O-ringe Inch

Klik for at åbne

O-Ring Inch

(English) PDF 1911KB

CAD Downloads

CAD – Service

Kun for registrede brugere Login Bliv medlem

Følg os