E-Katalog
Se vores nye og forbedrede elektroniske katalog, hvor du kan finde tætninger ved hjælp af varenummer, egenskaber eller godkendelser. Indhent tilbud online!
Mere
O-Ring
Double acting seal for static and dynamic applications. Available in various materials e.g. nitrile (NBR), fluorocarbon (FKM), ethylene propylene (EPDM), chloroprene, silicon, fluorosilicone, etc. Polyurethane is available in hardness 70 to 90 Shore A for high wear and extrusion resistance with low friction. Available to ISO 3601, AS 568 A, BS 1806, BS 4518 and other recognised standards.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric E-Catalog inch
Applikationer
Tekniske detaljer
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| from 0.5 mm | 200 MPa | -60°C +200°C | 0.5 m/s |
| from .020˝ | 29000 psi | -75°F +390°F | 1.6 ft/s |
Nyheder
11-04-2012 "ISO Fits & Tolerances" nu til Android
Print Version
Top