Isolast® Perfluorelastomer O-Ring
Isolast® is Trelleborg Sealing Solutions proprietary perfluoroelastomer. It combines the elastic properties of fluorocarbon (FKM) with the outstanding chemical resistance and the high temperature stability of PTFE. Isolast® seals can be used for applications in high temperature service up to +325 °C / +615 °F. Isolast® O-Rings are available in metric and inch dimensions to ISO 3601 and AS 568.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
E-Catalog inch
Applikationer
Tekniske detaljer
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| from 0.8 mm | 200 MPa | -25°C +325°C | - |
| from .030˝ | 29000 psi | -10°F +615°F | - |