Home  
           You are here: Service / Catalogs & Brochures / English    
Newsletter
Catalogs & Brochures
 Chinese
 Czech
 English
 Finnish
 French
 German
 Hungarian
 Italian
 Japanese
 Korean
 Polish
 Portuguese
 Russian
 Spanish
 Swedish
Customer Magazine
CAD Service
O Ring Calculator
Electronic Catalog
Material search
Chemical compatibility
eBusiness/ EDI


Check out our Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation on-line.




   Brochures
  Product   Language   Size
  Aero Engine & Airframe Sealing Solutions English PDF 3308K
  Aerospace Sealing Capabilities English PDF 581K
  Airframe Sealing Profiles English PDF 2936K
  Automotive Sealing Systems English PDF 1147K
  Cassette Seal System 3000 English PDF 223K
  Cassette Seal System 3000 (US version) English PDF 224K
  Flexcoat™ Friction-free Running English PDF 925K
  FlexiMold™ - High Quality Giant O-Rings English PDF 142K
  Food, Beverage and Pharmaceutical Sealing Solutions English PDF 7494K
  Global Manufacturing Capabilities English PDF 7770K
  Isolast® Fab Range™ J9610 - Superior sealing for wet process applications English PDF 101K
  Isolast® Fab Range™ J9630 - Superior sealing for aggresive plasma applications English PDF 98K
  Isolast® Fab Range™ J9650 - Superior sealing for high temperature applications English PDF 97K
  Isolast® Fab Range™ J9670 - Superior sealing for high temperature plasma applications English PDF 76K
  Isolast® Fab Range™ J9675 - Universal Sealing in Dry/Plasma Wafer Processes English PDF 144K
  Isolast® Fab Range™ J9680 - Superior sealing for aggressive plasma applications English PDF 78K
  Isolast® Fab Range™ Selection guide English PDF 779K
  Isolast® General Purpose J9440 English PDF 168K
  Isolast® HT J8325 - Superior high temperature sealing over a broad range of chemicals English PDF 96K
  Isolast® J9510 - Explosive decompression resistance with superior high pressure performance English PDF 103K
  Isolast® J9512 - Superior sealing with resistance to high temperature steam English PDF 100K
  Isolast® Perfluoroelastomer Seals English PDF 4563K
  Isolast® Plus J9515 & J9516 - Superior sealing with FDA, USP class VI and SP 3-A compliance English PDF 100K
  Isolast® Plus sanitary ferrule gaskets J9515 and J9516 English PDF 115K
  Isolast® Universal J9503 - Superior sealing resistant to virtually all chemicals English PDF 104K
  Materials Chemical Compatibility Guide English PDF 2951K
  Medical Sealing Capabilities (US version) English PDF 1853K
  O-Rings Zurcon® Z20/Z22/Z24 English PDF 538K
  Oil & Gas brochure English PDF 3064K
  Orkot® Bearings Engineering manual for industrial applications English PDF 823K
  Orkot® Hydro Bearings English PDF 106K
  Orkot® Hydro Bearings (US Version) English PDF 105K
  Sanitary Gasket Product Range (US version) English PDF 777K
  Semiconductor Sealing Solutions English PDF 1904K
  The new Z class: Zurcon® Z20 / Z22 English PDF 981K
  Trelleborg Sealing Solutions - Company information leaflet English PDF 1070K
  Trelleborg Sealing Solutions Streamwood English PDF 718K
  Variseal® NW - Flange seal with exceptional chemical resistance English PDF 146K
  Variseal® NW - Flange seal with exceptional chemical resistance (US Version) English PDF 159K
  Variseal® PS™ English PDF 573K
  Variseal® SEE - Perfect in a Tight Squeeze (US version) English PDF 2791K
  Variseal® Ultra-Clean™ - The ultimate in cleanliness from a spring-energized PTFE based seal English PDF 230K
  Variseal® Ultra-Clean™ - The ultimate in cleanliness from a spring-energized PTFE based seal (US Version) English PDF 241K
  Ventseal-Light - NEW: the reliable elastomeric venting valve English PDF 378K
  XploR Aflas® WTT80 - Explosive Decompression Resistant Materials English PDF 600K
  XploR FKM V9T20 - Explosive Decompression Resistant Materials English PDF 481K
  XploR HNBR H9T20 - Explosive Decompression Resistant Materials English PDF 450K
  XploR Isolast® J9513 - Explosive Decompression Resistant Materials English PDF 326K
  Zurcon® Roto Glyd Ring® S English PDF 667K
  Zurcon® U-Cup RU9 English PDF 1313K
   Catalogs
  Product   Language   Size
  Aerospace Sealing Systems (complete Aerospace catalog) English PDF 2413K
  Airseal English PDF 4041K
  Hydraulic Seals - linear - DUALSEAL (inch version) English PDF 1031K
  Hydraulic Seals - linear - Piston Seals (metric version) English PDF 1953K
  Hydraulic Seals - linear - Rod Seals (metric version) English PDF 2267K
  Hydraulic Seals - linear - Scrapers (metric version) English PDF 1300K
  Hydraulic Seals - linear - Slydring® wear rings (metric version) English PDF 2082K
  Hydraulic Seals - linear - Symmetric Seals for rod or piston (metric version) English PDF 669K
  Hydraulic Seals - linear inch version (complete catalog) English PDF 6244K
  Hydraulic Seals - linear metric version (complete catalog) English PDF 7114K
  Mechanical Face Seals English PDF 770K
  O-Rings - Dimension Tolerances NEW 2008 (inch) English PDF 358K
  O-Rings - Dimension Tolerances NEW 2008 (metric) English PDF 415K
  O-Rings - INCH version English PDF 1870K
  O-Rings - METRIC version English PDF 1713K
  Pneumatic Seals English PDF 761K
  Product Range Aerospace sealing solutions English PDF 1843K
  Product Range industrial sealing English PDF 1530K
  Product Range industrial sealing (US version) English PDF 1476K
  Quad-Ring® English PDF 1298K
  Radial Oil Seals Type TRJ/TRL English PDF 359K
  Rotary Seals English PDF 5078K
  SF medical - product line (US version) English PDF 785K
  Static Seals English PDF 1717K
  Static Seals for Hygienic Design Couplings English PDF 689K
  Turcon® Excluder® F, G, and Scraper DA27 English PDF 436K
  Turcon® Stepseal® V English PDF 455K
  Turcon® Varilip® PDR English PDF 1181K
  Turcon® Variseal® English PDF 631K
  Wills Rings® English PDF 972K
  Zurcon® Buffer Seal English PDF 242K
  Zurcon® Glyd Ring® P English PDF 562K
  Zurcon® Roto Glyd Ring® S English PDF 411K
  Zurcon® Scraper DA 24 (Venting Version) English PDF 515K
  Zurcon® U-Cup RU9 English PDF 217K
   Customer Magazines
  Product   Language   Size
  in the groove, all industries, 1/2006 English PDF 1430K
  in the groove, all industries, 1/2007 English PDF 1536K
  in the groove, all industries, 1/2008 English PDF 4284K
  in the groove, all industries, 1/2009 English PDF 8808K
  in the groove, all industries, 2/2006 English PDF 1561K
  in the groove, all industries, 2/2007 English PDF 2220K
  in the groove, all industries, 2/2008 English PDF 4070K
  in the groove, special edition CPI, Semicon, Oil & Gas, 1/2005 English PDF 5639K
  in the groove, special edition CPI, Semicon, Oil & Gas, 1/2006 English PDF 1169K
  in the groove, special edition CPI, Semicon, Oil & Gas, 1/2007 English PDF 1923K
  in the groove, special edition CPI, Semicon, Oil & Gas, 1/2008 English PDF 7020K
  in the groove, special edition CPI, Semicon, Oil & Gas, 2/2006 English PDF 1303K
  in the groove, special edition CPI, Semicon, Oil & Gas, 2/2007 English PDF 1758K
  in the groove, special edition CPI, Semicon, Oil & Gas, 2/2008 English PDF 3678K
  in the groove, special edition CPI, Semicon, Oil & Gas, 3/2006 English PDF 3089K
  in the groove, special edition CPI, Semicon, Oil & Gas, 3/2007 English PDF 2156K
 
Member name

 

Password


 
New member registration
Advantages of registration
Forgotten Password?